BRIDLE RING 1-1/2" LOOP SCREW MOUNT W/ WIRE HARNESS, 100 PACK p-BR-150NPWH BR-150NPWH

Southwire #: BR-150NPWH Model #: BR-150NPWH

Screw-mount loop hole mount bridle rings are used to support communications cables and other low voltage wires on overhead surface mount applications. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Nonmetallic saddle support provides additional support under cable
  • .26" diameter screw opening
  • Zinc plated steel
  • UL Listed
  • Loop Size: 1-1/2"

Specifications

Model # BR-150NPWH BR-150NPWH
UPC # 785592983954 785592983954
Product Weight 0.15 0.07 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
Cat 5E Cable Capacity 42 42
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;