300W BROODER W/6' CORD W/CLAMP & HOOK p-166 166

Southwire #: 166 Model #: 166

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Wide wire range
  • Zinc plated steel
  • For Wire Sizes: 3/8" O.D.
  • Heavy-duty clamp and hang-hooks attach on pipes, rope and other surfaces
  • Features heavy gauge aluminum reflectors with snap-on bulb guards for added protection
  • Perfect for heating baby chickens, piglets or warming water dishes
  • UL, CUL, RoHS Compliant

Specifications

UPC # 078693001666 078693001666
Product Height 13.5 34.29 inch cm
Product Width 10.5 26.67 inch cm
Depth 10.5 26.67 inch cm
Product Weight 1.3 0.59 lbs kg

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Well-Made Clamp Light This is a nice, well-constructed clamp light. The clamp is ridgid and holds the light in place at any angle. It has a ceramic base which takes any standard base bulb up to 200 watts. Best of all it has a long, heavy duty 8-foot cord. So you can use it most of the time without searching for an extension cord. The bulb guard is easy to reach around to replace the bulb. During some winter installs, I use these with an infrared bulb to warm up the area I am working in. Overall, this is a high-quality work-lamp that I use alot, especially in the wintertime. Would definitely recommend.
Date published: 2021-06-03
Rated 5 out of 5 by from great lamp This is a nice lamp that comes with a 6 foot cord, which is perfect for the garage or workshop and even a growth light for indoor plants. The clamps of this light are covered with scratch-resistant sleeves that would not scratch your work surfaces. Lightweight reflector distributes light evenly over a large area, really gives more then enough light. Great quality lamp that we love using it
Date published: 2021-06-15
Rated 4 out of 5 by from small but mighy Looking for a small light that will light up your work space and keep your hands free. This is the light fo you. The clamp holds it securely in place and gives you complete confidence that it will stay there till you move it or the job is done. I love it and so will you.
Date published: 2021-06-17
Rated 5 out of 5 by from Good light This is a nice portable lamp. The clamp Is good and strong to hold on to things. Cord cold be a little longer so you don’t need to find an extension cord too if you want to plug into a normal height outlet and clamp it up higher yet but it works good
Date published: 2021-06-10
Rated 5 out of 5 by from Good for what it is The light is good for use in a temporary situation when your working on car or working in a panel and need quick light. It has a very powerful grip that will clamp in a 2x4. It does dent easy if dropped. Put an led bulb in it and your good to go.
Date published: 2021-06-09
Rated 5 out of 5 by from Good Work Light Good portable lamp with strong clamp. Very handy when working on a project and need some lighting quick. It will also work good as heat lamp in the winter with the right light bulb. The bulb guard is a nice feature as well.
Date published: 2021-06-14
Rated 4 out of 5 by from Nice work light This is a great light to use all round. Used in attic for extra lighting when working on HVAC units. Also used under the hood of my car when I had to work on it. I carry it around in my service fan for all types of work.
Date published: 2021-08-11
Rated 5 out of 5 by from Great flexibility This lamp holder is just what I needed. The adjustable clamp has great holding power, and it stays in position. The 6’ cord seems durable and will last a long time. I like that the light socket is porcelain.
Date published: 2025-02-17
  • y_2026, m_10, d_21, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_22
  • loc_en_US, sid_166, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;