3/8-16 C STYLE PLAIN FINISH BEAM CLP p-MCC-3816BK MCC-3816BK

Southwire #: MCC-3816BK Model #: MCC-3816BK

3/8-16 C STYLE PLAIN FINISH BEAM CLP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • For vertical loads
  • Jaw Opening: 3/4"
  • Hole Thread: 3/8"-16
  • UL, CUL, RoHS Compliant

Specifications

UPC # 785592521170 785592521170
Product Height 0.18 0.46 inch cm
Product Width 0.14 0.36 inch cm
Product Weight 0.329 0.15 lbs kg
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;