1/4-20 CONCRETE HANGER, 2" LONG, 100 PACK p-SMY141C SMY141C

Southwire #: SMY141C Model #: SMY141C

Threaded rod hangers are specifically designed to be used in overhead applications to provide tapped 1/4"-20 or 3/8"-16 threaded rod attachment points

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Direct mount into support surface
  • Zinc plated steel
  • For Rod Size: 1/4"-20
  • Length: 2"
  • Application: FOR MASONRY/BRICK

Specifications

Model # SMY141C SMY141C
UPC # 785592124432 785592124432
Product Height 2.32 5.89 inch cm
Product Width 0.63 1.60 inch cm
Product Weight 0.05 0.02 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;