UNIVERSAL BREAK LOCK, WITH PADLOCK IN BAG, INDEPENDENT KEYS, 1POLE, 1EA

Southwire #: UBL2-UPC Model #: UBL2-UPC

Used to secure 1-pole breakers from being activated

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Works with most breaker brands
  • Brass key-lock included
  • .059" thick steel construction
  • NFPA 72 red powder coat
  • Meets NEC 760.4(B)
  • US Patent #8,598,477

Specifications

Stock # UBL2-UPC UBL2-UPC
Model # UBL2-UPC UBL2-UPC
UPC # 785592124418 785592124418
Product Height 30.0 76.20 inch cm
Product Width 0.82 2.08 inch cm
Product Weight 0.45 0.20 lbs kg
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;