PIGTAIL, STRANDED WIRE, SPADE TERMINAL/STRIPPED, YELLOW, #14AWG, 8", 100PK

Southwire #: PTST14YE Model #: PTST14YE

PIGTAIL #14 STR 8IN YE FST

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Yellow 14 Gauge Stranded
  • Flanged Spade Terminal & Prestripped ⅝"
  • 8" Length
  • UL

Specifications

Stock # PTST14YE PTST14YE
Model # PTST14YE PTST14YE
UPC # 785592993175 785592993175
Product Height 0.04 0.10 inch cm
Product Width 0.1 0.25 inch cm
Product Weight 0.022 0.01 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;