GROUND CLAMP, LAY-IN LUG, ZINC, 1/2"-1", #8-#6AWG, 1EA

Southwire #: 65177540 Model #: 65177540

Southwire ground clamps are used to connect copper ground wire to a water pipe, copper tubing or ground rods.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • These clamps feature an integrated lay in lug for faster install
  • cULus Listed
  • Wire Range: # 8 SOL/STR - # 6 STR
  • 1/2"-1" Clamp Size
  • For use with armored ground wire
  • Zinc Construction

Specifications

Stock # 65177540 65177540
Model # 65177540 65177540
UPC # 032886791543 032886791543
Product Height 0.8 2.03 inch cm
Product Width 2.7 6.86 inch cm
Material Zinc Zinc

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;