SPLICER/REDUCER, DUAL RATED, ALUMINUM, #14-1/0AWG, 2PK

Southwire #: 65179540 Model #: 65179540

SPL1/0-14ADQ2 SPLICER 2PK

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Dual-rated for Al and Cu Conductors
  • Rated 600 V/90°C
  • Plated steel set screws provide a high strength connection
  • Dual-rated for Al and Cu Conductors
  • Rated 600V / 90C
  • 2 Pack

Specifications

Stock # 65179540 65179540
Model # 65179540 65179540
UPC # 032886791710 032886791710
Product Height 1.1 2.79 inch cm
Product Width 1.0 2.54 inch cm
Material Aluminum Aluminum

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;