MECHANICAL LUG, 2 CONDUCTORS, DUAL RATED, ALUMINUM, #14-1/0AWG, 2PK

Southwire #: 65180640 Model #: 65180640

Southwire dual-rated, two-conductor mechanical lugs are used to terminate conductors in power and grounding applications.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Dual-rated for use with Al and Cu conductors
  • Rated 600 V/90°C
  • Accomodates 2 Conductors
  • Single Hole Mount

Specifications

Stock # 65180640 65180640
Model # 65180640 65180640
UPC # 032886791819 032886791819
Product Height 1.2 3.05 inch cm
Product Width 2.3 5.84 inch cm
Material Tin Plated Aluminum Tin Plated Aluminum

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;