COMPRESSION LUG, SHORT BARRELL, 1HOLE, COPPER, #6AWG, 1/4" STUD, 1EA

Southwire #: 65178340 Model #: 65178340

Southwire compression lugs are used to connect stranded copper conductors.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Crimp Style Straight Barrel Compression Lugs
  • These connectors are designed for industrial and building applications and is tin-plated for corrosion resistance

Specifications

Stock # 65178340 65178340
Model # 65178340 65178340
UPC # 032886791611 032886791611
Product Height 0.2 0.51 inch cm
Product Width 0.5 1.27 inch cm
Material Tin Plated Copper Tin Plated Copper

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;