MALE PIPE ENLARGER 1-1/4-1-1/2 p-E125150 E125150

Southwire #: E125150 Model #: E125150

MALE PIPE ENLARGER 1-1/4-1-1/2

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Pipe enlargers eliminate the need to tear out old conduits and replace them with new pipes by allowing the utilization of existing rigid or IMC conduits
  • Malleable iron zinc plated
  • UL Listed
  • Connects to Conduit - Male Size: 1-1/4"
  • Connects to Conduit - Female Size: 1-1/2"

Specifications

Model # E125150 E125150
UPC # 785592403308 785592403308
Product Weight 0.31 0.14 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;