3" Rigid Threaded Coupling - Stainless Steel p-RC-300SS RC-300SS

Southwire #: RC-300SS Model #: RC-300SS

RIGID THREAD COUPLING SS 3IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Steel galvanized or 316 stainless steel
  • Rigid Size: 3"
  • 316 STAINELSS STEEL

Specifications

Model # RC-300SS RC-300SS
UPC # 785592116543 785592116543
Product Height 3.31 8.41 inch cm
Product Width 3.87 9.83 inch cm
Product Weight 2.25 1.02 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;