3/8" SADDLE CLAMP CONNECTOR FOR TWO FLEXIBLE METAL CONDUITS - ZINC p-SNLK-38DU SNLK-38DU

Southwire #: SNLK-38DU Model #: SNLK-38DU

SNAP CONN CLMP/SAD 3/8IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Set-screw and saddle combine to securely fasten multiple conductors quickly
  • Unique patented design has built-in locking ridges and spring steel pressure clips that eliminate the need to use standard locknuts on the inside of boxes to secure conduit fittings
  • Quick snap in place 1/2" knockout
  • Smooth throat inner surface
  • Zinc die cast/steel
  • UL Listed
  • For Flex Conduit: 3/8"
  • UL, CUL

Specifications

Model # SNLK-38DU SNLK-38DU
UPC # 785592995681 785592995681
Product Height 0.18 0.46 inch cm
Product Width 0.17 0.43 inch cm
Product Weight 0.094 0.04 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;