2" x 1" Rigid Reducing Bushing - Stainless Steel p-RB-200100-SS RB-200100-SS

Southwire #: RB-200100-SS Model #: RB-200100-SS

RED BSHNG 2IN-1IN SS316

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Threaded NPSM for Rigid and IMC conduit
  • Machined 316 stainless steel
  • UL Listed
  • UL, CUL, RoHS Compliant

Specifications

Model # RB-200100-SS RB-200100-SS
UPC # 785592117892 785592117892
Product Height 0.86 2.18 inch cm
Product Width 2.35 5.97 inch cm
Product Weight 0.65 0.29 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;