2" Rigid To Rigid Pull Elbows - Malleable Iron p-ML-141-6 ML-141-6

Southwire #: ML-141-6 Model #: ML-141-6

2 MALL PULL ELBOW RGD/RGD

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Removable steel cover for wire pulling
  • Malleable iron, zinc plated steel cover, neoprene gasket
  • cULus Listed, NEMA FB-1
  • NEOPRENE Gasket

Specifications

Model # ML-141-6 ML-141-6
UPC # 784297005503 784297005503
Product Height 4.689 11.91 inch cm
Product Width 4.689 11.91 inch cm
Product Weight 3.09 1.40 lbs kg
Material Malleable Iron, Zinc Plated Malleable Iron, Zinc Plated

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;