1" Rigid Space Saving Bushings - Steel

Southwire #: BRC-100ST Model #: BRC-100ST

ZINC INSUL BUSH THREAD 1IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Eliminates the need for a locknut
  • Plastic Insuliner is rated at 150 deg. C
  • Steel zinc plated
  • UL Listed

Specifications

Stock # BRC-100ST BRC-100ST
Model # BRC-100ST BRC-100ST
UPC # 785592129901 785592129901
Product Height 0.09 0.23 inch cm
Product Width 0.12 0.30 inch cm
Product Weight 0.09 0.04 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;