1/2" Straight Malleable Iron Concrete Form Pipe Insert p-EF50 EF50

Southwire #: EF50 Model #: EF50

STR CONCR FORM PIPE INS 1/2IN

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Provides flush threaded conduit hub for mounting, pulling and future access to conduit system
  • Permits prefabrication of in-slab conduit system
  • EF50 and EF125 include rubber, plug gasket
  • Malleable iron
  • UL Listed (EF50 only)
  • UL, CUL, RoHS Compliant

Specifications

Model # EF50 EF50
UPC # 785592403476 785592403476
Product Height 1.29 3.28 inch cm
Product Width 1.73 4.39 inch cm
Product Weight 0.4 0.18 lbs kg
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;