1/2" Snap on EMT Set Screw Connector p-SOCN-50 SOCN-50

Southwire #: SOCN-50 Model #: SOCN-50

EMT SNAP-ON SET SCREW CNNTR

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Snap-in design requires no locknut
  • Combo head set-screw
  • Suitable for dry locations only
  • Zin die cast
  • UNINSULATED
  • UL, CUL

Specifications

Model # SOCN-50 SOCN-50
UPC # 785592125736 785592125736
Product Height 0.1 0.25 inch cm
Product Width 0.1 0.25 inch cm
Product Weight 0.05 0.02 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;