1/2" Rigid Threaded Coupling - Stainless Steel p-RC-50SS RC-50SS

Southwire #: RC-50SS Model #: RC-50SS

RIGID THREAD COUPLING SS 1/2IN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Steel galvanized or 316 stainless steel
  • Rigid Size: 1/2"
  • 316 STAINELSS STEEL

Specifications

Model # RC-50SS RC-50SS
UPC # 785592116574 785592116574
Product Height 1.63 4.14 inch cm
Product Width 1.01 2.57 inch cm
Product Weight 0.15 0.07 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;