1/2" EMT Set Screw Connectors, Space Saver - Steel p-SSC-50 SSC-50

Southwire #: SSC-50 Model #: SSC-50

SET SCR SPACE SAVER CONN 1/2

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Concrete tight when taped
  • Patent pending
  • Steel zinc plated
  • UL Listed, cULus Listed
  • UNINSULATED

Specifications

Model # SSC-50 SSC-50
UPC # 785592132871 785592132871
Product Height 0.01 0.03 inch cm
Product Width 0.01 0.03 inch cm
Product Weight 0.1 0.05 lbs kg
Material Zinc Die Cast Zinc Die Cast
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;