1-1/4" Rigid to 1-1/4" Flexible Metal Conduit Combo Couplin p-RTF125 RTF125

Southwire #: RTF125 Model #: RTF125

Combination couplings are used to connect rigid to flexible metal conduits

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Malleable iron zinc plated
  • UL Listed
  • For Flex Conduit: 1-1/4"
  • Rigid Size: 1-1/4"
  • UL, CUL

Specifications

Model # RTF125 RTF125
UPC # 785592994721 785592994721
Product Height 0.48 1.22 inch cm
Product Width 0.45 1.14 inch cm
Product Weight 0.7 0.32 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;