1-1/2" Rigid Conduit Locknut - Stainless Steel p-LNSS-150 LNSS-150

Southwire #: LNSS-150 Model #: LNSS-150

1-1/2IN LOCKNUT 316SS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • LNS-150 is threaded NPSM for Rigid and IMC conduit
  • 316 stainless steel
  • 316 STAINLESS STEEL

Specifications

Model # LNSS-150 LNSS-150
UPC # 785592111807 785592111807
Product Height 0.2 0.51 inch cm
Product Width 2.38 6.05 inch cm
Product Weight 0.5 0.23 lbs kg
Material 316 Stainless Steel 316 Stainless Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;