1-1/2" FLEX 90DEG CONN p-105 105

Southwire #: 105

1-1/2" FLEX 90DEG CONN

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Specifications

UPC # 751338103900 751338103900

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Where do I get fuses?

Asked by: bolcott
We sell fuses for all of our multimeters. They can be found on garvinindustries.com
Answered by: Southwire
Date published: 2021-05-27

Can you use this on a car?

Asked by: AndyNewport21
Yes, the 10040N can be used to test electrical applications on a car. We recommend to always check the meter’s capabilities in relation to what electrical measurement you’re wanting to obtain.
Answered by: SouthwireSupport
Date published: 2021-04-06
  • y_2026, m_4, d_16, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_105, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT