CABLE TIE, UNIVERSAL MOUNTING, BLACK, 50LBS, 8", 100PK p-58298240 58298240

Southwire #: 58298240 Model #: CTD0850.100BK

Secure wire bundles and harness components quickly on the jobsite with our innovative and versatile Cable Tie.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Easily mount to any standard surface with a screw or nail without splitting the tie itself, using the evenly spaced pre-molded holes.
  • Offered in 8", 11" and 14" lengths.
  • Dual track locking feature.
  • 50 pound tensile strength.
  • Molded from 6/6 Nylon.

Specifications

Model # CTD0850.100BK CTD0850.100BK
UPC # 032886929311 032886929311
Product Height 8.0 20.32 inch cm
Product Width 0.1 0.25 inch cm
Depth 0.5 1.27 inch cm

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;