WALL BRACKET CHANNEL FOR 1-5/8" STRUT 2 HOLES 9" LONG, 5 PACK

Southwire #: SFBR40-9 Model #: SFBR40-9

Used as shelf or to hang other apparatuses

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" thick steel
  • Electroplated zinc
  • Length: 9"
  • Uniform Load Capacity (LBS.): 1,000

Specifications

Model # SFBR40-9 SFBR40-9
UPC # 785592124043 785592124043
Product Height 1.63 4.14 inch cm
Product Width 9.0 22.86 inch cm
Product Weight 2.31 1.05 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 1 1

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;