NOTCHED SQUARE STRUT WASHER, 1/4" BOLT PLATED STEEL, 1-5/8", 100 PACK p-SFF20 SFF20

Southwire #: SFF20 Model #: SFF20

Used to secures all threaded rod to strut system

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Notched design prevents twisting or movement of washer
  • 1/4" thick steel
  • Electroplated zinc
  • Bolt Size: 1/4"

Specifications

Model # SFF20 SFF20
UPC # 785592124074 785592124074
Product Height 1.63 4.14 inch cm
Product Width 1.63 4.14 inch cm
Product Weight 0.17 0.08 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;