NO SPRING NUT FOR 1/2-13 ROD, 50 PACK p-SNWO1213 SNWO1213

Southwire #: SNWO1213 Model #: SNWO1213

Secures fittings or other apparatus to strut system

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Spring for easy installation
  • Teeth to bit into inside lip of strut
  • Electroplated zinc, steel
  • UL Listed
  • Hole Thread: 1/2"-13

Specifications

Model # SNWO1213 SNWO1213
UPC # 785592995827 785592995827
Product Height 0.36 0.91 inch cm
Product Width 0.75 1.91 inch cm
Product Weight 0.08 0.04 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;