INSIDE STRUT JOINER FOR 13/16 CHANNEL ZINC PLATED STEEL, 20 PACK p-SFEF33-1316 SFEF33-1316

Southwire #: SFEF33-1316 Model #: SFEF33-1316

Used to secures two pieces of strut channel

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Steel
  • Electroplated zinc
  • For Channel Depth: 13/16"
  • Finish: ZINC PLATED
  • Length: 4-7/16"

Specifications

Model # SFEF33-1316 SFEF33-1316
UPC # 785592124050 785592124050
Product Height 1.4 3.56 inch cm
Product Width 4.5 11.43 inch cm
Product Weight 0.31 0.14 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 10 10
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;