EMT STRUT CLAMP 1/2" EG

Southwire #: SCE-50 Model #: SCE-50

Secures EMT electrical conduit perpendicular to strut

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Hex/slotted nut, square bolt
  • Electroplated zinc, steel

Specifications

Model # SCE-50 SCE-50
UPC # 784297014482 784297014482
Product Height 1.418 3.60 inch cm
Product Width 1.418 3.60 inch cm
Product Weight 0.104 0.05 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
EMT Size 1/2" 1/2"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;