3/8" TRADE SIZE 90 DEG SNAP IN MC CONNECTOR ZINC DIECAST 1/2" KO SIZECABLE RANGE: 0.445" - 0.610" p-100STSW 100STSW

Southwire #: 100STSW Model #: 100STSW

Southwire Snap In 90°Angle Connectors are durable and corrosion resistant. Zinc construction ensures product integrity and longevity. It is easy to install. Recommended for use in dry locations when bonding flexible metal conduit to a box or enclosure. Snaps into 1/2" Knock Out hole. Clamping with two screws.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 90° Squeeze type connector
  • Made with durable zinc die cast material
  • cULus certified
  • Labor savings by simply snap the fitting into the knockout hole
  • Cable Range: 0.445"-0.610"
  • For Indoor use only

Specifications

UPC # 032886306273 032886306273
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;