CLAMP LIGHT W/6' CORD & 8.5" REFLECTORTHIS PRODUCT MAY NOT BE SOLD IN CALIFORNIA. p-151 151

Southwire #: 151 Model #: 151

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Heat Resistant 150W Socket
  • 6ft 18/2 Cord with Polarized Plug
  • Clamp with vlnyl coated grips
  • UL cUL listed
  • Bulb not included

Specifications

UPC # 078693001512 078693001512
Product Height 12.0 30.48 inch cm
Product Width 8.75 22.23 inch cm
Depth 8.75 22.23 inch cm
Product Weight 0.804 0.36 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;