SOUTHWIRE, 12/3 SJTW 50' YELLOW OUTDOOR EXTENSION CORD WITH POWER LIGHTINDICATOR p-2588SW0002 2588SW0002

Southwire #: 2588SW0002 Model #: 2588SW0002

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • EXTRA DURABLE
  • HEAVY DUTY 50 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • HIGHLY VISIBLE bright yellow jacket provides extra safety as well as prevents loss and theft on jobsites
  • WATERPROOF flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 2588SW0002 2588SW0002
UPC # 029892825881 029892825881
Product Height 13.5 34.29 inch cm
Product Width 2.5 6.35 inch cm
Depth 3.0 7.62 inch cm
Product Weight 6.485 2.94 lbs kg
Maximum Amps 15 15
UL Certified Yes Yes
Cord Length (ft) (cm) 50 1524.00
Gauge 12/3 12/3
Jacket Color YELLOW YELLOW
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
Rated 1 out of 5 by from Failed in less than 2 months Bought the cord on June 17th and it failed in less than 2 months. Thought I was buying a quality cord for years of use.
Date published: 2023-08-25
  • y_2026, m_4, d_14, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_2588SW0002, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Purchased several 64826001 14-3 50’ cords. All male ends have a tacky dark residue, with blade resistance sometimes near 500 ohms. What is this coating, and how can it be safely cleaned off? I’m concerned it could overheat and damage outlets.

Asked by: Sparky9111
Hello, thank you for your question. This answer will require a more technical response. Please reach out to our technical team at cableteachsupport@southwire.com for a detailed explanation of your question.
Answered by: Southwire Care Team
Date published: 2025-09-22
  • y_2026, m_4, d_14, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_2588SW0002, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT