SOUTHWIRE, 12/3 SJTW 100' LIME GREEN/RED OUTDOOR EXTENSION CORD WITH POW ER LIGHT INDICATOR

Southwire #: 2549SW0054 Model #: 2549SW0054

Southwire outdoor extension cords are perfect for a variety of outdoor applications.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • HEAVY DUTY
  • HIGHLY VISIBLE
  • WATERPROOF
  • EXTRA DURABLE
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 2549SW0054 2549SW0054
Model # 2549SW0054 2549SW0054
UPC # 029892025496 029892025496
Product Height 15.0 38.10 inch cm
Product Width 10.0 25.40 inch cm
Depth 100.0 254.00 inch cm
Product Weight 12.227 5.55 lbs kg
Maximum Amps 15 15
Brand Stripes & Cool Colors® Stripes & Cool Colors®
UL Certified Yes Yes
Cord Length (ft) (cm) 100 3048.00
Gauge 12/3 12/3
Jacket Color LIME GREEN/RED LIME GREEN/RED
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 57ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;