SOUTHWIRE, 10/3 SJTW 50' YELLOW OUTDOOR EXTENSION CORD WITH POWER LIGHTINDICATOR p-2688SW0002 2688SW0002

Southwire #: 2688SW0002 Model #: 2688SW0002

Southwire outdoor extension cords are perfect for a variety of outdoor applications.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • HEAVY DUTY
  • HIGHLY VISIBLE
  • WATERPROOF
  • EXTRA DURABLE
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 2688SW0002 2688SW0002
UPC # 029892026882 029892026882
Product Height 9.75 24.77 inch cm
Product Width 15.75 40.01 inch cm
Depth 50.0 127.00 inch cm
Product Weight 11.599 5.26 lbs kg
Maximum Amps 15 15
Cord Length (ft) (cm) 50 1524.00
Gauge 10/3 10/3
Jacket Color YELLOW YELLOW
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
Rated 5 out of 5 by from Heavy-duty outdoor extension cord with great reach and a helpful power indicator This Southwire expansion cord feels very durable and heavy-duty. The 50-foot length is really useful for outdoor projects and gives plenty of reach. The bright yellow color makes it easy to spot, and the power light indicator is a helpful feature. It feels well-made and reliable for powering tools or equipment outside. A bit heavier than a basic cord, but that also makes it feel sturdy and built to last.
Date published: 2026-05-30
Rated 5 out of 5 by from High quality extension cord!!! I'm so happy with this Southwire outdoor extension cord! It's super heavy duty. It's 50 feet long and the end lights up to let you know there's power going to it. It's so durable and thick, I don't anticipate this extension cord every breaking or splitting. We have a few hooks in our garage that we can coil it up and hang it on the hooks so it's not unorganized and getting tangled.
Date published: 2026-05-29
Rated 4 out of 5 by from Outstanding 10 ga. extension cord I was supposed to receive this product free to try. But it has not shipped. So I went out and purchased. This is a very good heavy duty extension cord. I’m electrician and sometimes we need things up there will not kick breakers. This was a perfect fit. I was able to run a small compressor. And some other handheld tools. Without a problem. I recommend this product
Date published: 2021-10-01
Rated 5 out of 5 by from Not your standard extension cord worth the money Not your regular extension cord high yellow to keep people alert and safe as well as strong end caps on both male and female ends very thick insulation with light a plus very extra heavy duty #10 AWG good for using at home for Christmas lights or taking to work to get the job done I use my extension cords at work
Date published: 2021-12-13
Rated 5 out of 5 by from Heavy duty extention cord. This extension cord is heavy duty!! It does great providing charge to just about everything we own. It it easy for me to wrap back up for storage in between use. I like that the ends of the cord are clear so I can tell if anything does not work properly.
Date published: 2026-05-30
Rated 4 out of 5 by from Heavier gage cord but still only rated for 15amps. The #10 wire extension cord works well. It didn't overheat like smaller cords we've used on the job especially running chop saws etc. The bright yellow color helps locate it easily. The only concern is the packaging says it's only rated for 15amps even though it's #10 wire.
Date published: 2021-12-14
Rated 5 out of 5 by from Quality extension cords Great product, heavy duty, good color easy to see. Going to get a lot of use! This is a well made thick extension cord that looks like not will hold up for a while. Will be used at work and home. I have always been happy with cords I have purchased from southwire in the past
Date published: 2022-06-19
Rated 5 out of 5 by from Extreme Cord The name says it all "Extra-Heavy Duty" for when the situation calls for it. Flexibility is great for a HD cord. LIghted ends help to know power is on and also to help find them in low light conditions. Great for extreme conditions or just every day use!
Date published: 2021-12-15
  • y_2026, m_6, d_6, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_16
  • loc_en_US, sid_2688SW0002, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;