We use cookies to operate our website, analyze web traffic, and serve our advertisements. You may opt out of certain cookies being used or information being shared with third parties for analytics and advertising purposes on the "Your Privacy Choices" page. Additional information about our use of cookies is available in our Privacy Policy.
Access control doors with four functions, typically device dependent. General purpose low voltage and power-limited systems' circuits to NEC Articles 725 and 800
Flame Test: UL 1666 or NFPA 262
Voltage: 300 Volts
Temperature: 75ºC
Specifications
No data to display.
Standards & References
UL 444 Communications Cables (90ºC, 300V)
UL 13 Type PLTC-ER sizes 18-12AWG
Construction
Door Contact:Stranded bare copper, Two Conductor #22 AWG Black and Red. Overall white jacket with green stripe
Lock Power:Stranded bare copper, Four Conductor #18 AWG Black, Red, White and Green. Overall white jacket with purple stripe
Card Reader:Stranded bare copper. Three pair with aluminum foil shield, Black and Red, Green and White, Orange and Brown. Overall white jacket with yellow stripe
Request Exit/Spare:Four Conductor #22 AWG Black, Red, White and Green. Overall white jacket with Orange stripe