Applications and Features: Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, (TC-ER) and machine tool wiring conforming to NFPA 79. Suitable for free air and direct burial. Its flexible design is ideal for use on operation processes in accordance with NEC® Articles 336, 501 and 502 including, but not limited to: fans, pumps, conveyors, compressors, elevators and lifts, extruders, crushers and presses, assembly lines, food and beverage, wind energy and data centers. Cable is rated for -40C Cold Bend and Impact. Multiple approvals for multiple applications. The additional shielded pair can be used for signal, temperature sensors or brake.
| Cond. Size | 6 AWG 6 AWG | |
| Conductor Number | 3 3 | |
| Cond. Strands | 266 266 | |
| Diameter Over Conductor (in) (cm) | 0.198 0.50 | inch cm |
| Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
| Drain Wire | 4x12 4x12 | |
| Diameter Over Shield (in) (cm) | 0.935 2.37 | inch cm |
| Jacket Thickness (mils) (mm) | 82 2.08 | mils mm |
| Approx. OD (in) (cm) | 1.099 2.79 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 519 772 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 829 1234 | lbs/1000' kgs/km |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.