Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
| Cond. Size | 14 AWG 14 AWG | |
| Conductor Number | 1 1 | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.073 0.19 | inch cm |
| Insulation Thickness (mils) (mm) | 75 1.91 | mils mm |
| Approx. OD (in) (cm) | 0.224 0.57 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 12 18 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 29 43 | lbs/1000' kgs/km |
*VW-1 Rated
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.