TEMP LIGHT FOR OCT BOX 9W LED
Temporary Overhead Lighting
Temp Light for Round/Octagon Boxes with 9 Watt LED
Southwire #: TLCO
Model #: TLCO
In Stock
Write a Review
Contact Us
Download Category Specifications
Excel Table
Register Product
Register Product
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
Fits 4 in octagon and square to round rings
Vandal resistant steel cage protects LED lamp from theft
Specifications
measurement
imperial
metric
Stock #
TLCO
TLCO
Model #
TLCO
TLCO
UPC #
785592123817
785592123817
Product Height
6.06
15.39
inch
cm
Product Width
4.0
10.16
inch
cm
Product Weight
0.78
0.35
lbs
kg
Resources
There are no downloadable resources for this product.
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 9ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 25ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;