MINI STEEL TEMP LGHT FXTR ONLY
Temporary Overhead Lighting
Mini Steel Temp Light - Fixture Only
Southwire #: TLM
Model #: TLM
In Stock
Write a Review
Contact Us
Download Category Specifications
Excel Table
Register Product
Register Product
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
Mini steel temp light - fixture only
Cage height 5 7/8 in
Cage diameter 4 in
Base: Medium E26
Specifications
measurement
imperial
metric
Stock #
TLM
TLM
Model #
TLM
TLM
UPC #
785592118516
785592118516
Product Height
9.25
23.50
inch
cm
Product Width
4.0
10.16
inch
cm
Product Weight
0.342
0.16
lbs
kg
Resources
There are no downloadable resources for this product.
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 11ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 33ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;