TEMP LIGHT FOR OCT BOX 9W LED

Southwire #: TLCO Model #: TLCO

Contact Us
Where to Buy
Where to Buy
Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Fits 4 in octagon and square to round rings
  • Vandal resistant steel cage protects LED lamp from theft

Specifications

Model # TLCO TLCO
UPC # 785592123817 785592123817
Product Height 6.06 15.39 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.78 0.35 lbs kg

Resources

There are no downloadable resources for this product.