Hang-A-Light 80W Long Neck LED Temporary Light Fixture p-111080ECO 111080ECO

Southwire #: 111080ECO Model #: 111080ECO

When the jobsite demands the maximum overhead light output available, Southwire’s Hang-A-Light® family is just what is needed. All of these lights offer high-output lighting options and include the durability that you expect from a Southwire product. No matter how small or large the area, Southwire has a light for the job.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 80 Watts
  • Welded Wire Safety Cage
  • 5' Integrated Power Cord
  • cUL Listed

Specifications

Model # 111080ECO 111080ECO
UPC # 032886722066 032886722066
Product Height 23.0 58.42 inch cm
Product Width 15.0 38.10 inch cm
Depth 21.0 53.34 inch cm
Product Weight 9.0 4.08 lbs kg
Brand Hang-A-Light® Hang-A-Light®
Lumens 7,500 7,500
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

what is voltage 100v to 277v ?

Asked by: Tony Pro
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2022-07-13
  • y_2026, m_3, d_31, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_111080ECO, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT