20/100PK 3W(20) BA15S 12V R12 3000K p-L1383/3/830/NFL-33 L1383/3/830/NFL-33

Southwire #: L1383/3/830/NFL-33 Model #: L1383/3/830/NFL-33

Designed with an accent on savings, Topaz's LED Mini Reflector Series lamps last up to TEN TIMES longer than traditional incandescent/halogen lamps and are engineered utilizing the latest LED technology. Perfect for any track or spotlighting application, Topaz's lamps feature cool-to-the-touch operation through advanced thermal management and illuminate any residential or commercial space with uniform light distribution. The Mini Reflectors are available in a variety of beam spread options and color temperatures to complement any interior design; select models feature dimming capabilities. Mercury free, cULus listed and RoHS compliant.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Designed with an accent on savings, Topaz's LED Mini Reflector Series lamps last up to TEN TIMES longer than traditional incandescent/halogen lamps and are engineered utilizing the latest LED technology. Perfect for any track or spotlighting application, Topaz's lamps feature cool-to-the-touch operation through advanced thermal management and illuminate any residential or commercial space with uniform light distribution. The Mini Reflectors are available in a variety of beam spread options and color temperatures to complement any interior design; select models feature dimming capabilities. Mercury free, cULus listed and RoHS compliant.

Specifications

UPC # 751338094611 751338094611

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;