6PK 10W(75) PAR30LN DIM 4000K FL40 90CRI -ES- p-LP30L/10/940/FL/D LP30L/10/940/FL/D

Southwire #: LP30L/10/940/FL/D Model #: LP30L/10/940/FL/D

This product is no longer available through Southwire. For current product details and purchasing options, please visit https://www.halcolighting.com/

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

Topaz LP30L, 4000K, Performance PAR Lamps boast an exceptional color rendering index of 90 for crisp light in a variety of applications. Developed for use in both indoor and outdoor applications, these lamps can be used for commercial, residential and hospitality locations for recessed, track, security, landscape lighting and more. With a 40° beam angle and a shatter-resistant plastic lens, these lamps are suitable for wet locations: making them a durable choice in any environment.

Specifications

UPC # 751338037243 751338037243
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;