4" Square Bracketed Box, 1-1/2" Deep - Welded, W/Conduit KO's

Southwire #: 52151-AB Model #: 52151-AB

4 SQ JUNCT BOX 1-1/2 IN DEEP RT ANG

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.
  • Brackets: AB - Vertical Right Angle
  • UL, RoHS Compliant

Specifications

Model # 52151-AB 52151-AB
UPC # 785592722973 785592722973
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.56 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 50 50
Bottom Knockouts (1) 1/2" (1) 1/2"
Side Knockouts (6) 1/2", (3) 1/2" - 3/4" (6) 1/2", (3) 1/2" - 3/4"
Color Silver Silver