4-11/16" Square Extension/Adapter Ring, 2-1/8" Deep - Welded, W/Conduit KO's

Southwire #: 73171-SUB Model #: 73171-SUB

4-11/16 WELD EXT BX CONVERTS ONE GANG TO

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Converts Switch box to 4-11/16" Square
  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Stock # 73171-SUB 73171-SUB
Model # 73171-SUB 73171-SUB
UPC # 785592116154 785592116154
Product Height 2.13 5.41 inch cm
Product Width 4.06 10.31 inch cm
Product Weight 1.04 0.47 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 43.0 (704.6) 43.0 (704.6)
Standard Package 25 25
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;