12IN Stl Forkbolt w/Hardware p-FB FB

Southwire #: FB Model #: FB

STEEL FORKBOLT

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Bolts through existing structure to provide a secure attachment point for utility power line
  • Hot dipped galvanized steel

Specifications

Model # FB FB
UPC # 785592980052 785592980052
Product Height 15.31 38.89 inch cm
Product Width 1.54 3.91 inch cm
Product Weight 0.043 0.02 lbs kg
Material Galvanized Steel Galvanized Steel
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;