E-FC-075W 3/4" EMT TO FMC COMBO CPLING

Southwire #: 65073002 Model #: E-FC-075

E-FC-075W 3/4" EMT TO FMC COMBO CPLING

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • No tools installation
  • Reusable, test to 100 removal cycles
  • Replaces traditional set screw and compression fittings
  • Maintains grounding path

Specifications

Stock # 65073002 65073002
Model # E-FC-075 E-FC-075
Product Height 2.056 5.22 inch cm
Product Width 1.411 3.58 inch cm
Product Weight 0.156859 0.07 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;