5" Rigid Grounding Locknut - Steel

Southwire #: LNG-500 Model #: LNG-500

5 IN. RIGID GROUNDING LOCKNUT, STEEL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • For use in harsh vibration environments
  • For use in harsh vibration environments
  • Steel zinc plated
  • cULus Listed

Specifications

Model # LNG-500 LNG-500
UPC # 785592989956 785592989956
Product Height 1.58 4.01 inch cm
Product Width 5.0 12.70 inch cm
Product Weight 0.8 0.36 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;