PIPE-END INSULATOR WITH TONGUE COMPLETE, COMPOSITE, TO PIPE 2" SCHEDULE
PIPE-END INSULATOR WITH TONGUE COMPLETE, COMPOSITE, TO PIPE 2" SCHEDULE80
PIPE-END INSULATOR WITH TONGUE COMPLETE, COMPOSITE, TO PIPE 2" SCHEDULE
PIPE-END INSULATOR WITH TONGUE COMPLETE, COMPOSITE, TO PIPE 2" SCHEDULE80
p-RR-D2372-04
RR-D2372-04
Southwire #: RR-D2372-04
Contact Us
Download Category Specifications
PDF
Excel Table
Select Product Specifications
Unused
Unused
Construction
Specifications
Standards & References
Application & Features
Resources
Application & Features
Specifications
Imperial
Metric
Size
(AWG or kcmil)
(mm2)
null null
null null
Standards & References
Construction
Resources
There are no downloadable resources for this product.