Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Rated for 1000 lbs./FT maximum sidewall pressure.
a. NEC compliant
b. Passes UL VW-1
c. 70,000 BTU/Hr. Vertical Flame Test
d. UL listed for CT use on 1/0 and Larger
e. IEEE 1202 and ST-1 (1/0 and larger)
f. -40°C Cold impact and cold bend
g. Oil Resistant I and II
h. UV/Sunlight resistant black color
i. Color Available upon request
| Cond. Size | 500 KCMIL 500 KCMIL | |
| Conductor Number | 1 1 | |
| Cond. Strands | 37 37 | |
| Diameter Over Conductor (in) (cm) | 0.789 2.00 | inch cm |
| Insulation Thickness (mils) (mm) | 75 1.91 | mils mm |
| Jacket Thickness (mils) (mm) | 65 1.65 | mils mm |
| Approx. OD (in) (cm) | 1.089 2.77 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 1543 2296 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 1798 2676 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.